Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
876 - 900 of 1136 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

N/A SNTD 522-619 N/A 85 mm N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A CAD
N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A Double Lip N/A TSNG619 N/A H319 N/A N/A CAD
N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A Labyrinth N/A LO619 N/A H319 N/A N/A CAD
N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A V-ring N/A VR619 N/A H319 N/A N/A CAD
N/A SNTD 522-619 N/A 85 mm N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A CAD
N/A SNT 520-617 N/A 3 7/16 in N/A 22220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD
N/A SNT 520-617 N/A 3 7/16 in N/A 23220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD
N/A SNT 524-620 N/A 3 7/16 in N/A 21320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD
N/A SNT 524-620 N/A 3 7/16 in N/A 22320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD
N/A SNT 520-617 N/A 3 7/16 in N/A 22220K N/A Taconite N/A TA520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD
N/A SNT 520-617 N/A 3 7/16 in N/A 23220K N/A Taconite N/A TA520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD
N/A SNT 524-620 N/A 3 7/16 in N/A 21320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD
N/A SNT 524-620 N/A 3 7/16 in N/A 22320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD
N/A SNTD 520-617 N/A 3 7/16 in N/A 22220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD
N/A SNTD 520-617 N/A 3 7/16 in N/A 23220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD
N/A SNTD 524-620 N/A 3 7/16 in N/A 21320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD
N/A SNTD 524-620 N/A 3 7/16 in N/A 22320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD
N/A SNTD 520-617 N/A 3 7/16 in N/A 22220K N/A Taconite N/A TA520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD
N/A SNTD 520-617 N/A 3 7/16 in N/A 23220K N/A Taconite N/A TA520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD
N/A SNTD 524-620 N/A 3 7/16 in N/A 21320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD
N/A SNTD 524-620 N/A 3 7/16 in N/A 22320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD
N/A SNT 520-617 N/A 3 1/2 in N/A 22220K N/A Labyrinth N/A LO520/ 3-1/2 N/A HE320 N/A 435000 N/A CAD
N/A SNT 520-617 N/A 3 1/2 in N/A 23220K N/A Labyrinth N/A LO520/ 3-1/2 N/A HE2320 N/A 554000 N/A CAD
N/A SNT 524-620 N/A 3 1/2 in N/A 21320K N/A Labyrinth N/A LO620/ 3-1/2 N/A HE2320 N/A 446000 N/A CAD
N/A SNT 524-620 N/A 3 1/2 in N/A 22320K N/A Labyrinth N/A LO620/ 3-1/2 N/A HE2320 N/A 815000 N/A CAD
876 - 900 of 1136 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »