Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNT 522-619 - 23222K - LO522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
| FSNT 524-620 - 22224K - LO524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Labyrinth | Seal N/A LO524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
| FSNT 524-620 - 23224K - LO524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Labyrinth | Seal N/A LO524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
| FSNT 526 - 22226K - LO526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Labyrinth | Seal N/A LO526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
| FSNT 526 - 23226K - LO526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Labyrinth | Seal N/A LO526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
| FSNT 528 - 22228K - LO528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Labyrinth | Seal N/A LO528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
| FSNT 528 - 23228K - LO528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Labyrinth | Seal N/A LO528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
| FSNT 530 - 22230K - LO530 | Housing N/A FSNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Labyrinth | Seal N/A LO530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
| FSNT 530 - 23230K - LO530 | Housing N/A FSNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Labyrinth | Seal N/A LO530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
| FSNT 532 - 22232K - LO532 | Housing N/A FSNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
| FSNT 532 - 23232K - LO532 | Housing N/A FSNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| FSNT 511-609 - 21309K - VR609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
| FSNT 511-609 - 22309K - VR609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
| FSNT 512-610 - 21310K - VR610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNT 512-610 - 22310K - VR610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNT 511-609 - 22211K - VR511 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A V-ring | Seal N/A VR511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| FSNT 513-611 - 21311K - VR611 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A V-ring | Seal N/A VR611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| FSNT 513-611 - 22311K - VR611 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A V-ring | Seal N/A VR611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| FSNT 512-610 - 22212K - VR512 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A V-ring | Seal N/A VR512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| FSNT 515-612 - 21312K - VR612 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A V-ring | Seal N/A VR612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| FSNT 515-612 - 22312K - VR612 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A V-ring | Seal N/A VR612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| FSNT 513-611 - 22213K - VR513 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A V-ring | Seal N/A VR513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
| FSNT 516-613 - 21313K - VR613 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A V-ring | Seal N/A VR613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
| FSNT 516-613 - 22313K - VR613 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A V-ring | Seal N/A VR613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
| FSNT 515-612 - 22215K - VR515 | Housing N/A FSNT 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A V-ring | Seal N/A VR515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|