Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
SNTD 522-619 - 23222K - TA522/ 4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 4 in | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522/ 4 | Adapter Sleeve N/A HE2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - LO524/ 4-3/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 22224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-3/16 | Adapter Sleeve N/A HA3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - LO524/ 4-3/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 23224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-3/16 | Adapter Sleeve N/A HA2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - TA524/ 4-3/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-3/16 | Adapter Sleeve N/A HA3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - TA524/ 4-3/16 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-3/16 | Adapter Sleeve N/A HA2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 22224K - LO524/ 4-3/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 22224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-3/16 | Adapter Sleeve N/A HA3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 23224K - LO524/ 4-3/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 23224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-3/16 | Adapter Sleeve N/A HA2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 22224K - TA524/ 4-3/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-3/16 | Adapter Sleeve N/A HA3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 23224K - TA524/ 4-3/16 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 3/16 in | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-3/16 | Adapter Sleeve N/A HA2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - LO524/ 4-1/4 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 22224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-1/4 | Adapter Sleeve N/A HE3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - LO524/ 4-1/4 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 23224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-1/4 | Adapter Sleeve N/A HE2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - TA524/ 4-1/4 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-1/4 | Adapter Sleeve N/A HE3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - TA524/ 4-1/4 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-1/4 | Adapter Sleeve N/A HE2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 22224K - LO524/ 4-1/4 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 22224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-1/4 | Adapter Sleeve N/A HE3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 23224K - LO524/ 4-1/4 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 23224K | Seal Type N/A Labyrinth | Seal N/A LO524/ 4-1/4 | Adapter Sleeve N/A HE2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 22224K - TA524/ 4-1/4 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-1/4 | Adapter Sleeve N/A HE3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 524-620 - 23224K - TA524/ 4-1/4 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 4 1/4 in | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524/ 4-1/4 | Adapter Sleeve N/A HE2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - TSNG524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Double Lip | Seal N/A TSNG524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - TSNG524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Double Lip | Seal N/A TSNG524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - LO524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Labyrinth | Seal N/A LO524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - LO524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Labyrinth | Seal N/A LO524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - VR524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A V-ring | Seal N/A VR524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - VR524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A V-ring | Seal N/A VR524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 22224K - TA524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 524-620 - 23224K - TA524 | Housing N/A SNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |