Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 524-620 - 22224K - TSNG524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Double Lip | Seal N/A TSNG524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224K - TSNG524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Double Lip | Seal N/A TSNG524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNTD 524-620 - 22224K - LO524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Labyrinth | Seal N/A LO524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224K - LO524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Labyrinth | Seal N/A LO524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNTD 524-620 - 22224K - VR524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A V-ring | Seal N/A VR524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224K - VR524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A V-ring | Seal N/A VR524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNTD 524-620 - 22224K - TA524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224K - TA524 | Housing N/A SNTD 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Taconite | Seal N/A TA524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNT 526 - 22226K - LO526/ 4-7/16 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 22226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-7/16 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNT 526 - 23226K - LO526/ 4-7/16 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 23226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-7/16 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNT 526 - 22226K - TA526/ 4-7/16 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-7/16 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNT 526 - 23226K - TA526/ 4-7/16 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-7/16 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNTD 526 - 22226K - LO526/ 4-7/16 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 22226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-7/16 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNTD 526 - 23226K - LO526/ 4-7/16 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 23226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-7/16 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNTD 526 - 22226K - TA526/ 4-7/16 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-7/16 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNTD 526 - 23226K - TA526/ 4-7/16 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 7/16 in | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-7/16 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNT 526 - 22226K - LO526/ 4-1/2 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 22226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-1/2 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNT 526 - 23226K - LO526/ 4-1/2 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 23226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-1/2 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNT 526 - 22226K - TA526/ 4-1/2 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-1/2 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNT 526 - 23226K - TA526/ 4-1/2 | Housing N/A SNT 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-1/2 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNTD 526 - 22226K - LO526/ 4-1/2 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 22226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-1/2 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNTD 526 - 23226K - LO526/ 4-1/2 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 23226K | Seal Type N/A Labyrinth | Seal N/A LO526/ 4-1/2 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNTD 526 - 22226K - TA526/ 4-1/2 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-1/2 | Adapter Sleeve N/A HA3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |
| SNTD 526 - 23226K - TA526/ 4-1/2 | Housing N/A SNTD 526 | Shaft Diameter d N/A 4 1/2 in | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526/ 4-1/2 | Adapter Sleeve N/A HA2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A |
| SNT 526 - 22226K - TSNG526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Double Lip | Seal N/A TSNG526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A |