Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
SNT 532 - 23232K - VR532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A V-ring | Seal N/A VR532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 532 - 22232K - TA532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 532 - 23232K - TA532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 22232K - TSNG532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Double Lip | Seal N/A TSNG532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 23232K - TSNG532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Double Lip | Seal N/A TSNG532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 22232K - LO532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 23232K - LO532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 22232K - VR532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A V-ring | Seal N/A VR532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 23232K - VR532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A V-ring | Seal N/A VR532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 22232K - TA532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 532 - 23232K - TA532 | Housing N/A SNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |