Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
FSNT 518-615 - 21315K - VR615 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A V-ring | Seal N/A VR615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 518-615 - 22315K - VR615 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A V-ring | Seal N/A VR615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 516-613 - 22216K - VR516 | Housing N/A FSNT 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A V-ring | Seal N/A VR516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 519-616 - 21316K - VR616 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A V-ring | Seal N/A VR616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 519-616 - 22316K - VR616 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A V-ring | Seal N/A VR616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 517 - 22217K - VR517 | Housing N/A FSNT 517 | Shaft Diameter d N/A 75 mm | Bearing N/A 22217K | Seal Type N/A V-ring | Seal N/A VR517 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 520-617 - 21317K - VR617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 21317K | Seal Type N/A V-ring | Seal N/A VR617 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 520-617 - 22317K - VR617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A V-ring | Seal N/A VR617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 518-615 - 22218K - VR518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A V-ring | Seal N/A VR518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 518-615 - 23218K - VR518 | Housing N/A FSNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A V-ring | Seal N/A VR518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 519-616 - 22219K - VR519 | Housing N/A FSNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A V-ring | Seal N/A VR519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 522-619 - 21319K - VR619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 522-619 - 22319K - VR619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 520-617 - 22220K - VR520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A V-ring | Seal N/A VR520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 520-617 - 23220K - VR520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A V-ring | Seal N/A VR520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 524-620 - 21320K - VR620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A V-ring | Seal N/A VR620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 524-620 - 22320K - VR620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A V-ring | Seal N/A VR620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 522-619 - 22222K - VR522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 522-619 - 23222K - VR522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 524-620 - 22224K - VR524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A V-ring | Seal N/A VR524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 524-620 - 23224K - VR524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A V-ring | Seal N/A VR524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 526 - 22226K - VR526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A V-ring | Seal N/A VR526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 526 - 23226K - VR526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A V-ring | Seal N/A VR526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 528 - 22228K - VR528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A V-ring | Seal N/A VR528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FSNT 528 - 23228K - VR528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A V-ring | Seal N/A VR528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |