Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
301 - 350 of 1136 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

N/A FSNTD 532 N/A 140 mm N/A 23232K N/A V-ring N/A VR532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
N/A FSNTD 511-609 N/A 40 mm N/A 21309K N/A Taconite N/A TA609 N/A H309 N/A 138000 N/A CAD Icon (for items table)
N/A FSNTD 511-609 N/A 40 mm N/A 22309K N/A Taconite N/A TA609 N/A H2309 N/A 190000 N/A CAD Icon (for items table)
N/A FSNTD 512-610 N/A 45 mm N/A 21310K N/A Taconite N/A TA610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
N/A FSNTD 512-610 N/A 45 mm N/A 22310K N/A Taconite N/A TA610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
N/A FSNTD 511-609 N/A 50 mm N/A 22211K N/A Taconite N/A TA511 N/A H311 N/A 140000 N/A CAD Icon (for items table)
N/A FSNTD 513-611 N/A 50 mm N/A 21311K N/A Taconite N/A TA611 N/A H311 N/A 188000 N/A CAD Icon (for items table)
N/A FSNTD 513-611 N/A 50 mm N/A 22311K N/A Taconite N/A TA611 N/A H2311 N/A 279000 N/A CAD Icon (for items table)
N/A FSNTD 512-610 N/A 55 mm N/A 22212K N/A Taconite N/A TA512 N/A H312 N/A 169000 N/A CAD Icon (for items table)
N/A FSNTD 515-612 N/A 55 mm N/A 21312K N/A Taconite N/A TA612 N/A H312 N/A 225000 N/A CAD Icon (for items table)
N/A FSNTD 515-612 N/A 55 mm N/A 22312K N/A Taconite N/A TA612 N/A H2312 N/A 321000 N/A CAD Icon (for items table)
N/A FSNTD 513-611 N/A 60 mm N/A 22213K N/A Taconite N/A TA513 N/A H313 N/A 206000 N/A CAD Icon (for items table)
N/A FSNTD 516-613 N/A 60 mm N/A 21313K N/A Taconite N/A TA613 N/A H313 N/A 259000 N/A CAD Icon (for items table)
N/A FSNTD 516-613 N/A 60 mm N/A 22313K N/A Taconite N/A TA613 N/A H2313 N/A 361000 N/A CAD Icon (for items table)
N/A FSNTD 515-612 N/A 65 mm N/A 22215K N/A Taconite N/A TA515 N/A H315 N/A 222000 N/A CAD Icon (for items table)
N/A FSNTD 518-615 N/A 65 mm N/A 21315K N/A Taconite N/A TA615 N/A H315 N/A 322000 N/A CAD Icon (for items table)
N/A FSNTD 518-615 N/A 65 mm N/A 22315K N/A Taconite N/A TA615 N/A H2315 N/A 471000 N/A CAD Icon (for items table)
N/A FSNTD 516-613 N/A 70 mm N/A 22216K N/A Taconite N/A TA516 N/A H316 N/A 254000 N/A CAD Icon (for items table)
N/A FSNTD 519-616 N/A 70 mm N/A 21316K N/A Taconite N/A TA616 N/A H316 N/A 363000 N/A CAD Icon (for items table)
N/A FSNTD 519-616 N/A 70 mm N/A 22316K N/A Taconite N/A TA616 N/A H2316 N/A 522000 N/A CAD Icon (for items table)
N/A FSNTD 517 N/A 75 mm N/A 22217K N/A Taconite N/A TA517 N/A H317 N/A 297000 N/A CAD Icon (for items table)
N/A FSNTD 520-617 N/A 75 mm N/A 21317K N/A Taconite N/A TA617 N/A H317 N/A 403000 N/A CAD Icon (for items table)
N/A FSNTD 520-617 N/A 75 mm N/A 22317K N/A Taconite N/A TA617 N/A H2317 N/A 569000 N/A CAD Icon (for items table)
N/A FSNTD 518-615 N/A 80 mm N/A 22218K N/A Taconite N/A TA518 N/A H318 N/A 355000 N/A CAD Icon (for items table)
N/A FSNTD 518-615 N/A 80 mm N/A 23218K N/A Taconite N/A TA518 N/A H2318 N/A 436000 N/A CAD Icon (for items table)
N/A FSNTD 519-616 N/A 85 mm N/A 22219K N/A Taconite N/A TA519 N/A H319 N/A 385000 N/A CAD Icon (for items table)
N/A FSNTD 522-619 N/A 85 mm N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A CAD Icon (for items table)
N/A FSNTD 522-619 N/A 85 mm N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A CAD Icon (for items table)
N/A FSNTD 520-617 N/A 90 mm N/A 22220K N/A Taconite N/A TA520 N/A H320 N/A 435000 N/A CAD Icon (for items table)
N/A FSNTD 520-617 N/A 90 mm N/A 23220K N/A Taconite N/A TA520 N/A H2320 N/A 554000 N/A CAD Icon (for items table)
N/A FSNTD 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A CAD Icon (for items table)
N/A FSNTD 524-620 N/A 90 mm N/A 22320K N/A Taconite N/A TA620 N/A H2320 N/A 815000 N/A CAD Icon (for items table)
N/A FSNTD 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A CAD Icon (for items table)
N/A FSNTD 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A CAD Icon (for items table)
N/A FSNTD 524-620 N/A 110 mm N/A 22224K N/A Taconite N/A TA524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
N/A FSNTD 524-620 N/A 110 mm N/A 23224K N/A Taconite N/A TA524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
N/A FSNTD 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
N/A FSNTD 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
N/A FSNTD 528 N/A 125 mm N/A 22228K N/A Taconite N/A TA528 N/A H3128 N/A 863000 N/A CAD Icon (for items table)
N/A FSNTD 528 N/A 125 mm N/A 23228K N/A Taconite N/A TA528 N/A H2328 N/A 1090000 N/A CAD Icon (for items table)
N/A FSNTD 530 N/A 135 mm N/A 22230K N/A Taconite N/A TA530 N/A H3130 N/A 1000000 N/A CAD Icon (for items table)
N/A FSNTD 530 N/A 135 mm N/A 23230K N/A Taconite N/A TA530 N/A H2330 N/A 1270000 N/A CAD Icon (for items table)
N/A FSNTD 532 N/A 140 mm N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
N/A FSNTD 532 N/A 140 mm N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
N/A SNT 505 N/A 3/4 in N/A 22205K N/A Labyrinth N/A LO505/ 3/4 N/A HE305 N/A 50600 N/A CAD Icon (for items table)
N/A SNT 506-605 N/A 3/4 in N/A 21305K N/A Labyrinth N/A LO605/ 3/4 N/A HE305 N/A 55500 N/A CAD Icon (for items table)
N/A SNT 505 N/A 3/4 in N/A 22205K N/A Taconite N/A TA505/ 3/4 N/A HE305 N/A 50600 N/A CAD Icon (for items table)
N/A SNT 506-605 N/A 3/4 in N/A 21305K N/A Taconite N/A TA605/ 3/4 N/A HE305 N/A 55500 N/A CAD Icon (for items table)
N/A SNTD 505 N/A 3/4 in N/A 22205K N/A Labyrinth N/A LO505/ 3/4 N/A HE305 N/A 50600 N/A CAD Icon (for items table)
N/A SNTD 506-605 N/A 3/4 in N/A 21305K N/A Labyrinth N/A LO605/ 3/4 N/A HE305 N/A 55500 N/A CAD Icon (for items table)
301 - 350 of 1136 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »