Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNT 511-609 - 21309K - LO609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 21309K - TA609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 21309K - TSNG609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 21309K - VR609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 | CAD N/A |
FSNT 511-609 - 22211K - LO511 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 511-609 - 22211K - TA511 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 511-609 - 22211K - TSNG511 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Double Lip | Seal N/A TSNG511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 511-609 - 22211K - VR511 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A V-ring | Seal N/A VR511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
FSNT 511-609 - 22309K - LO609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 511-609 - 22309K - TA609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 511-609 - 22309K - TSNG609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Double Lip | Seal N/A TSNG609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 511-609 - 22309K - VR609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A V-ring | Seal N/A VR609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 | CAD N/A |
FSNT 512-610 - 21310K - LO610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 21310K - TA610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 21310K - TSNG610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 21310K - VR610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
FSNT 512-610 - 22212K - LO512 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Labyrinth | Seal N/A LO512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 512-610 - 22212K - TA512 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Taconite | Seal N/A TA512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 512-610 - 22212K - TSNG512 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Double Lip | Seal N/A TSNG512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 512-610 - 22212K - VR512 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A V-ring | Seal N/A VR512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 | CAD N/A |
FSNT 512-610 - 22310K - LO610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 512-610 - 22310K - TA610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 512-610 - 22310K - TSNG610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Double Lip | Seal N/A TSNG610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 512-610 - 22310K - VR610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A V-ring | Seal N/A VR610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
FSNT 513-611 - 21311K - LO611 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 | CAD N/A |