Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNT 520-617 - 22317K - LO617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Labyrinth | Seal N/A LO617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 22317K - TA617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Taconite | Seal N/A TA617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 22317K - TSNG617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Double Lip | Seal N/A TSNG617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 22317K - VR617 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A V-ring | Seal N/A VR617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 | CAD N/A |
FSNT 520-617 - 23220K - LO520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Labyrinth | Seal N/A LO520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 520-617 - 23220K - TA520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Taconite | Seal N/A TA520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 520-617 - 23220K - TSNG520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Double Lip | Seal N/A TSNG520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 520-617 - 23220K - VR520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A V-ring | Seal N/A VR520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
FSNT 522-619 - 21319K - LO619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A | CAD N/A |
FSNT 522-619 - 21319K - TA619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A | CAD N/A |
FSNT 522-619 - 21319K - TSNG619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A | CAD N/A |
FSNT 522-619 - 21319K - VR619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A | CAD N/A |
FSNT 522-619 - 22222K - LO522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22222K - TA522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22222K - TSNG522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22222K - VR522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
FSNT 522-619 - 22319K - LO619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 22319K - TA619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 22319K - TSNG619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 22319K - VR619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 | CAD N/A |
FSNT 522-619 - 23222K - LO522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Labyrinth | Seal N/A LO522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 522-619 - 23222K - TA522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Taconite | Seal N/A TA522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 522-619 - 23222K - TSNG522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 522-619 - 23222K - VR522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A V-ring | Seal N/A VR522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
FSNT 524-620 - 21320K - LO620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Labyrinth | Seal N/A LO620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A | CAD N/A |