Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
SNT 505 - 22205K - TSNG505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Double Lip | Seal N/A TSNG505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNT 506-605 - 21305K - TSNG605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Double Lip | Seal N/A TSNG605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNT 505 - 22205K - LO505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Labyrinth | Seal N/A LO505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNT 506-605 - 21305K - LO605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Labyrinth | Seal N/A LO605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNT 505 - 22205K - VR505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A V-ring | Seal N/A VR505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNT 506-605 - 21305K - VR605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A V-ring | Seal N/A VR605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNT 505 - 22205K - TA505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Taconite | Seal N/A TA505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNT 506-605 - 21305K - TA605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Taconite | Seal N/A TA605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNTD 505 - 22205K - TSNG505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Double Lip | Seal N/A TSNG505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNTD 506-605 - 21305K - TSNG605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Double Lip | Seal N/A TSNG605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNTD 505 - 22205K - LO505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Labyrinth | Seal N/A LO505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNTD 506-605 - 21305K - LO605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Labyrinth | Seal N/A LO605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNTD 505 - 22205K - VR505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A V-ring | Seal N/A VR505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNTD 506-605 - 21305K - VR605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A V-ring | Seal N/A VR605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNTD 505 - 22205K - TA505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Taconite | Seal N/A TA505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNTD 506-605 - 21305K - TA605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Taconite | Seal N/A TA605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNT 506-605 - 22206K - TSNG506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Double Lip | Seal N/A TSNG506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNT 507-606 - 21306K - TSNG606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Double Lip | Seal N/A TSNG606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNT 506-605 - 22206K - LO506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNT 507-606 - 21306K - LO606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNT 506-605 - 22206K - VR506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A V-ring | Seal N/A VR506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNT 507-606 - 21306K - VR606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A V-ring | Seal N/A VR606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNT 506-605 - 22206K - TA506 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNT 507-606 - 21306K - TA606 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNTD 506-605 - 22206K - TSNG506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Double Lip | Seal N/A TSNG506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |