Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 507-606 - 21306 - LO306 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Labyrinth | Seal N/A LO306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 206-305 - 22206 - VR206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A V-ring | Seal N/A VR206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306 - VR306 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A V-ring | Seal N/A VR306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 206-305 - 22206 - TA206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Taconite | Seal N/A TA206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306 - TA306 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Taconite | Seal N/A TA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 206-305 - 22206 - TSNG306-206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Double Lip | Seal N/A TSNG306-206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 507-606 - 21306 - TSNG306-206 | Housing N/A SNTD 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Double Lip | Seal N/A TSNG306-206 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 207 - 22207 - LO207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Labyrinth | Seal N/A LO207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 208-307 - 21307 - LO307 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Labyrinth | Seal N/A LO307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 207 - 22207 - VR207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 208-307 - 21307 - VR207 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 207 - 22207 - TA207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Taconite | Seal N/A TA207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 208-307 - 21307 - TA307 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Taconite | Seal N/A TA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 207 - 22207 - TSNG207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Double Lip | Seal N/A TSNG207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 208-307 - 21307 - TSNG510-307 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG510-307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 207 - 22207 - LO207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Labyrinth | Seal N/A LO207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 208-307 - 21307 - LO307 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Labyrinth | Seal N/A LO307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 207 - 22207 - VR207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 208-307 - 21307 - VR207 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A V-ring | Seal N/A VR207 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 207 - 22207 - TA207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Taconite | Seal N/A TA207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 208-307 - 21307 - TA307 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Taconite | Seal N/A TA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 207 - 22207 - TSNG207 | Housing N/A SNTD 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Double Lip | Seal N/A TSNG207 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 208-307 - 21307 - TSNG510-307 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG510-307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 208-307 - 21307 - TSNG510-307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG510-307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 208-307 - 21307 - VR307 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A V-ring | Seal N/A VR307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A
|
Add To Cart
Request Quote |