Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 510-608 - 21308 - TA308 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 22308 - TA308 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 208-307 - 22208 - TSNG308-208 | Housing N/A SNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 21308 - TSNG308-208 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 510-608 - 22308 - TSNG308-208 | Housing N/A SNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 208-307 - 22208 - TSNG308-208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 21308 - TSNG308-208 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 22308 - TSNG308-208 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 208-307 - 22208 - VR208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A V-ring | Seal N/A VR208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 21308 - VR308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 22308 - VR308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 208-307 - 22208 - LO208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Labyrinth | Seal N/A LO208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 21308 - LO308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 22308 - LO308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 208-307 - 22208 - TA208 | Housing N/A FSNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Taconite | Seal N/A TA208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 21308 - TA308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 510-608 - 22308 - TA308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 208-307 - 22208 - TSNG208 | Housing N/A FSNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 510-608 - 21308 - TSNG308-208 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 510-608 - 22308 - TSNG308-208 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308-208 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 208-307 - 22208 - VR208 | Housing N/A FSNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A V-ring | Seal N/A VR208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 510-608 - 21308 - VR308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 510-608 - 22308 - VR308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A V-ring | Seal N/A VR308 | C1 Dynamic Load Rating N/A 155000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 208-307 - 22208 - LO208 | Housing N/A FSNTD 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Labyrinth | Seal N/A LO208 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 510-608 - 21308 - LO308 | Housing N/A FSNTD 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 113000 |
CAD
N/A
|
Add To Cart
Request Quote |