Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
251 - 300 of 1176 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNT 511-609 - 1309TN1 - VR309 N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A V-ring N/A VR309 N/A 38900 N/A CAD Icon (for items table)
SNT 511-609 - 2309TN1 - VR309 N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A V-ring N/A VR309 N/A 56300 N/A CAD Icon (for items table)
SNT 209 - 1209TN1 - LO209 N/A SNT 209 N/A 45 mm N/A 55 mm N/A 1209TN1 N/A Labyrinth N/A LO209 N/A 22200 N/A CAD Icon (for items table)
SNT 209 - 2209TN1 - LO209 N/A SNT 209 N/A 45 mm N/A 55 mm N/A 2209TN1 N/A Labyrinth N/A LO209 N/A 28600 N/A CAD Icon (for items table)
SNT 511-609 - 1309TN1 - LO309 N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Labyrinth N/A LO309 N/A 38900 N/A CAD Icon (for items table)
SNT 511-609 - 2309TN1 - LO309 N/A SNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Labyrinth N/A LO309 N/A 56300 N/A CAD Icon (for items table)
FSNT 511-609 - 1309TN1 - TSNG309-209 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Double Lip N/A TSNG309-209 N/A 38900 N/A CAD Icon (for items table)
FSNT 511-609 - 2309TN1 - TSNG309-209 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Double Lip N/A TSNG309-209 N/A 56300 N/A CAD Icon (for items table)
FSNT 511-609 - 1309TN1 - VR309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A V-ring N/A VR309 N/A 38900 N/A CAD Icon (for items table)
FSNT 511-609 - 2309TN1 - VR309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A V-ring N/A VR309 N/A 56300 N/A CAD Icon (for items table)
FSNT 511-609 - 1309TN1 - LO309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Labyrinth N/A LO309 N/A 38900 N/A CAD Icon (for items table)
FSNT 511-609 - 2309TN1 - LO309 N/A FSNT 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Labyrinth N/A LO309 N/A 56300 N/A CAD Icon (for items table)
SNTD 209 - 1209TN1 - TSNG309-209 N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 1209TN1 N/A Double Lip N/A TSNG309-209 N/A 22200 N/A CAD Icon (for items table)
SNTD 209 - 2209TN1 - TSNG309-209 N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 2209TN1 N/A Double Lip N/A TSNG309-209 N/A 28600 N/A CAD Icon (for items table)
SNTD 511-609 - 1309TN1 - TSNG309-209 N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Double Lip N/A TSNG309-209 N/A 38900 N/A CAD Icon (for items table)
SNTD 511-609 - 2309TN1 - TSNG309-209 N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Double Lip N/A TSNG309-209 N/A 56300 N/A CAD Icon (for items table)
SNTD 209 - 1209TN1 - VR209 N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 1209TN1 N/A V-ring N/A VR209 N/A 22200 N/A CAD Icon (for items table)
SNTD 209 - 2209TN1 - VR209 N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 2209TN1 N/A V-ring N/A VR209 N/A 28600 N/A CAD Icon (for items table)
SNTD 511-609 - 1309TN1 - VR309 N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A V-ring N/A VR309 N/A 38900 N/A CAD Icon (for items table)
SNTD 511-609 - 2309TN1 - VR309 N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A V-ring N/A VR309 N/A 56300 N/A CAD Icon (for items table)
SNTD 209 - 1209TN1 - LO209 N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 1209TN1 N/A Labyrinth N/A LO209 N/A 22200 N/A CAD Icon (for items table)
SNTD 209 - 2209TN1 - LO209 N/A SNTD 209 N/A 45 mm N/A 55 mm N/A 2209TN1 N/A Labyrinth N/A LO209 N/A 28600 N/A CAD Icon (for items table)
SNTD 511-609 - 1309TN1 - LO309 N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Labyrinth N/A LO309 N/A 38900 N/A CAD Icon (for items table)
SNTD 511-609 - 2309TN1 - LO309 N/A SNTD 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Labyrinth N/A LO309 N/A 56300 N/A CAD Icon (for items table)
FSNTD 511-609 - 1309TN1 - TSNG309-209 N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Double Lip N/A TSNG309-209 N/A 38900 N/A CAD Icon (for items table)
FSNTD 511-609 - 2309TN1 - TSNG309-209 N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Double Lip N/A TSNG309-209 N/A 56300 N/A CAD Icon (for items table)
FSNTD 511-609 - 1309TN1 - VR309 N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A V-ring N/A VR309 N/A 38900 N/A CAD Icon (for items table)
FSNTD 511-609 - 2309TN1 - VR309 N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A V-ring N/A VR309 N/A 56300 N/A CAD Icon (for items table)
FSNTD 511-609 - 1309TN1 - LO309 N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 1309TN1 N/A Labyrinth N/A LO309 N/A 38900 N/A CAD Icon (for items table)
FSNTD 511-609 - 2309TN1 - LO309 N/A FSNTD 511-609 N/A 45 mm N/A 55 mm N/A 2309TN1 N/A Labyrinth N/A LO309 N/A 56300 N/A CAD Icon (for items table)
SNT 210 - 22210 - LO210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310 - LO310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310 - LO310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A CAD Icon (for items table)
SNT 210 - 22210 - VR210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310 - VR310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310 - VR310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A CAD Icon (for items table)
SNT 210 - 22210 - TA210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310 - TA310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310 - TA310 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Taconite N/A TA310 N/A 238000 N/A CAD Icon (for items table)
SNT 210 - 22210 - TSNG310-210 N/A SNT 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Double Lip N/A TSNG210 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310 - TSNG310-210 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Double Lip N/A TSNG310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310 - TSNG310-210 N/A SNT 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Double Lip N/A TSNG310 N/A 238000 N/A CAD Icon (for items table)
SNTD 210 - 22210 - LO210 N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A CAD Icon (for items table)
SNTD 512-610 - 21310 - LO310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A CAD Icon (for items table)
SNTD 512-610 - 22310 - LO310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A CAD Icon (for items table)
SNTD 210 - 22210 - VR210 N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A CAD Icon (for items table)
SNTD 512-610 - 21310 - VR310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A CAD Icon (for items table)
SNTD 512-610 - 22310 - VR310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A CAD Icon (for items table)
SNTD 210 - 22210 - TA210 N/A SNTD 210 N/A 50 mm N/A 60 mm N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A CAD Icon (for items table)
SNTD 512-610 - 21310 - TA310 N/A SNTD 512-610 N/A 50 mm N/A 60 mm N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A CAD Icon (for items table)
251 - 300 of 1176 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »