Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1451 - 1500 of 1592 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 524-620 - 22224K - LO524 N/A SNT 524-620 N/A 110 mm N/A 22224K N/A Labyrinth N/A LO524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
SNT 524-620 - 23224K - LO524 N/A SNT 524-620 N/A 110 mm N/A 23224K N/A Labyrinth N/A LO524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
SNT 524-620 - 22224K - VR524 N/A SNT 524-620 N/A 110 mm N/A 22224K N/A V-ring N/A VR524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
SNT 524-620 - 23224K - VR524 N/A SNT 524-620 N/A 110 mm N/A 23224K N/A V-ring N/A VR524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
SNT 524-620 - 22224K - TA524 N/A SNT 524-620 N/A 110 mm N/A 22224K N/A Taconite N/A TA524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
SNT 524-620 - 23224K - TA524 N/A SNT 524-620 N/A 110 mm N/A 23224K N/A Taconite N/A TA524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
SNTD 524-620 - 22224K - TSNG524 N/A SNTD 524-620 N/A 110 mm N/A 22224K N/A Double Lip N/A TSNG524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
SNTD 524-620 - 23224K - TSNG524 N/A SNTD 524-620 N/A 110 mm N/A 23224K N/A Double Lip N/A TSNG524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
SNTD 524-620 - 22224K - LO524 N/A SNTD 524-620 N/A 110 mm N/A 22224K N/A Labyrinth N/A LO524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
SNTD 524-620 - 23224K - LO524 N/A SNTD 524-620 N/A 110 mm N/A 23224K N/A Labyrinth N/A LO524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
SNTD 524-620 - 22224K - VR524 N/A SNTD 524-620 N/A 110 mm N/A 22224K N/A V-ring N/A VR524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
SNTD 524-620 - 23224K - VR524 N/A SNTD 524-620 N/A 110 mm N/A 23224K N/A V-ring N/A VR524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
SNTD 524-620 - 22224K - TA524 N/A SNTD 524-620 N/A 110 mm N/A 22224K N/A Taconite N/A TA524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
SNTD 524-620 - 23224K - TA524 N/A SNTD 524-620 N/A 110 mm N/A 23224K N/A Taconite N/A TA524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
SNT 526 - 22226K - LO526/ 4-7/16 N/A SNT 526 N/A 4 7/16 in N/A 22226K N/A Labyrinth N/A LO526/ 4-7/16 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - LO526/ 4-7/16 N/A SNT 526 N/A 4 7/16 in N/A 23226K N/A Labyrinth N/A LO526/ 4-7/16 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNT 526 - 22226K - TA526/ 4-7/16 N/A SNT 526 N/A 4 7/16 in N/A 22226K N/A Taconite N/A TA526/ 4-7/16 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - TA526/ 4-7/16 N/A SNT 526 N/A 4 7/16 in N/A 23226K N/A Taconite N/A TA526/ 4-7/16 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - LO526/ 4-7/16 N/A SNTD 526 N/A 4 7/16 in N/A 22226K N/A Labyrinth N/A LO526/ 4-7/16 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - LO526/ 4-7/16 N/A SNTD 526 N/A 4 7/16 in N/A 23226K N/A Labyrinth N/A LO526/ 4-7/16 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - TA526/ 4-7/16 N/A SNTD 526 N/A 4 7/16 in N/A 22226K N/A Taconite N/A TA526/ 4-7/16 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - TA526/ 4-7/16 N/A SNTD 526 N/A 4 7/16 in N/A 23226K N/A Taconite N/A TA526/ 4-7/16 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNT 526 - 22226K - LO526/ 4-1/2 N/A SNT 526 N/A 4 1/2 in N/A 22226K N/A Labyrinth N/A LO526/ 4-1/2 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - LO526/ 4-1/2 N/A SNT 526 N/A 4 1/2 in N/A 23226K N/A Labyrinth N/A LO526/ 4-1/2 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNT 526 - 22226K - TA526/ 4-1/2 N/A SNT 526 N/A 4 1/2 in N/A 22226K N/A Taconite N/A TA526/ 4-1/2 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - TA526/ 4-1/2 N/A SNT 526 N/A 4 1/2 in N/A 23226K N/A Taconite N/A TA526/ 4-1/2 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - LO526/ 4-1/2 N/A SNTD 526 N/A 4 1/2 in N/A 22226K N/A Labyrinth N/A LO526/ 4-1/2 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - LO526/ 4-1/2 N/A SNTD 526 N/A 4 1/2 in N/A 23226K N/A Labyrinth N/A LO526/ 4-1/2 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - TA526/ 4-1/2 N/A SNTD 526 N/A 4 1/2 in N/A 22226K N/A Taconite N/A TA526/ 4-1/2 N/A HA3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - TA526/ 4-1/2 N/A SNTD 526 N/A 4 1/2 in N/A 23226K N/A Taconite N/A TA526/ 4-1/2 N/A HA2326 N/A 915000 N/A CAD Icon (for items table)
SNT 526 - 22226K - TSNG526 N/A SNT 526 N/A 115 mm N/A 22226K N/A Double Lip N/A TSNG526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - TSNG526 N/A SNT 526 N/A 115 mm N/A 23226K N/A Double Lip N/A TSNG526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNT 526 - 22226K - LO526 N/A SNT 526 N/A 115 mm N/A 22226K N/A Labyrinth N/A LO526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - LO526 N/A SNT 526 N/A 115 mm N/A 23226K N/A Labyrinth N/A LO526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNT 526 - 22226K - VR526 N/A SNT 526 N/A 115 mm N/A 22226K N/A V-ring N/A VR526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - VR526 N/A SNT 526 N/A 115 mm N/A 23226K N/A V-ring N/A VR526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNT 526 - 22226K - TA526 N/A SNT 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNT 526 - 23226K - TA526 N/A SNT 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - TSNG526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A Double Lip N/A TSNG526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - TSNG526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A Double Lip N/A TSNG526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - LO526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A Labyrinth N/A LO526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - LO526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A Labyrinth N/A LO526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - VR526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A V-ring N/A VR526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - VR526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A V-ring N/A VR526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNTD 526 - 22226K - TA526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
SNTD 526 - 23226K - TA526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
SNT 528 - 22228K - TSNG528 N/A SNT 528 N/A 125 mm N/A 22228K N/A Double Lip N/A TSNG528 N/A H3128 N/A 863000 N/A CAD Icon (for items table)
SNT 528 - 23228K - TSNG528 N/A SNT 528 N/A 125 mm N/A 23228K N/A Double Lip N/A TSNG528 N/A H2328 N/A 1090000 N/A CAD Icon (for items table)
SNT 528 - 22228K - LO528 N/A SNT 528 N/A 125 mm N/A 22228K N/A Labyrinth N/A LO528 N/A H3128 N/A 863000 N/A CAD Icon (for items table)
SNT 528 - 23228K - LO528 N/A SNT 528 N/A 125 mm N/A 23228K N/A Labyrinth N/A LO528 N/A H2328 N/A 1090000 N/A CAD Icon (for items table)
1451 - 1500 of 1592 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »