Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE814BXHKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE814BXHRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 930 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRH | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BRHRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXH | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE814BXHRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 850 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BRH | Shaft Size N/A 9 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BRHATL | Shaft Size N/A 9 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BRHFS | Shaft Size N/A 9 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BRHHTPS | Shaft Size N/A 9 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BRHKPS | Shaft Size N/A 9 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BRHRSS | Shaft Size N/A 9 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BXH | Shaft Size N/A 9 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BXHATL | Shaft Size N/A 9 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BXHFS | Shaft Size N/A 9 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BXHHTPS | Shaft Size N/A 9 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE900BXHKPS | Shaft Size N/A 9 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |