Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSE908BRHFS | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BRHHTPS | Shaft Size N/A 9 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BRHKPS | Shaft Size N/A 9 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BRHRSS | Shaft Size N/A 9 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BXH | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BXHATL | Shaft Size N/A 9 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BXHFS | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BXHHTPS | Shaft Size N/A 9 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BXHKPS | Shaft Size N/A 9 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE908BXHRSS | Shaft Size N/A 9 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BRH | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BRHATL | Shaft Size N/A 9 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BRHFS | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BRHHTPS | Shaft Size N/A 9 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BRHKPS | Shaft Size N/A 9 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BRHRSS | Shaft Size N/A 9 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BXH | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BXHATL | Shaft Size N/A 9 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BXHFS | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BXHHTPS | Shaft Size N/A 9 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BXHKPS | Shaft Size N/A 9 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE908BXHRSS | Shaft Size N/A 9 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE908BRH | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE908BRHATL | Shaft Size N/A 9 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE908BRHFS | Shaft Size N/A 9 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |