Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE912BRHHTPS | Shaft Size N/A 9.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BRHKPS | Shaft Size N/A 9.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BRHRSS | Shaft Size N/A 9.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BXH | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BXHATL | Shaft Size N/A 9.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BXHFS | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BXHHTPS | Shaft Size N/A 9.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BXHKPS | Shaft Size N/A 9.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE912BXHRSS | Shaft Size N/A 9.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BRH | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BRHATL | Shaft Size N/A 9.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BRHFS | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BRHHTPS | Shaft Size N/A 9.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BRHKPS | Shaft Size N/A 9.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BRHRSS | Shaft Size N/A 9.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BXH | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BXHATL | Shaft Size N/A 9.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BXHFS | Shaft Size N/A 9.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BXHHTPS | Shaft Size N/A 9.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BXHKPS | Shaft Size N/A 9.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE912BXHRSS | Shaft Size N/A 9.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 750 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM250BRH | Shaft Size N/A 250 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM250BRHATL | Shaft Size N/A 250 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM250BRHFS | Shaft Size N/A 250 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM250BRHHTPS | Shaft Size N/A 250 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |