Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 276 - 300 of 1000
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE204BXHRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
MSE204BRH
2 1/4
in
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BRHATL
2 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BRHFS
2 1/4
in
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BRHHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BRHKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BRHRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSE204BXH
2 1/4
in
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BXHATL
2 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BXHFS
2 1/4
in
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BXHHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BXHKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSE204BXHRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
LSM60BRH
60
mm
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHATL
60
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHFS
60
mm
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHHTPS
60
mm
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BRHRSS
60
mm
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSM60BXH
60
mm
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM60BXHATL
60
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM60BXHFS
60
mm
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM60BXHHTPS
60
mm
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM60BXHKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSM60BXHRSS
60
mm
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
Results 276 - 300 of 1000
«
11
12
13
14
15
»
<