Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 301 - 325 of 1000
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM60BRH
60
mm
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BRHATL
60
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BRHFS
60
mm
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BRHHTPS
60
mm
High Temperature Packing
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BRHKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BRHRSS
60
mm
Viton Single Lip
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
MSM60BXH
60
mm
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BXHATL
60
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BXHFS
60
mm
Felt Type
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BXHHTPS
60
mm
High Temperature Packing
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BXHKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
MSM60BXHRSS
60
mm
Viton Single Lip
Split Cylindrical Expansion Type
37768
lbf
168000
N
42714
lbf
190000
N
N/A
3680
rpm
LSE207BRH
2 7/16
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHATL
2 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHFS
2 7/16
in
Felt Type
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHHTPS
2 7/16
in
High Temperature Packing
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHKPS
2 7/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BRHRSS
2 7/16
in
Viton Single Lip
Split Cylindrical Retained Type
23155
lbf
103000
N
25853
lbf
115000
N
1213.95
lbf
5400
N
3940
rpm
LSE207BXH
2 7/16
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE207BXHATL
2 7/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE207BXHFS
2 7/16
in
Felt Type
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE207BXHHTPS
2 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE207BXHKPS
2 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
LSE207BXHRSS
2 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
N/A
3940
rpm
MSE207BRH
2 7/16
in
Felt Type
Split Cylindrical Retained Type
37768
lbf
168000
N
42714
lbf
190000
N
1978
lbf
8800
N
3680
rpm
Results 301 - 325 of 1000
«
11
12
13
14
15
»
<