Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE207BRHATL | Shaft Size N/A 2 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BRHFS | Shaft Size N/A 2 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BRHHTPS | Shaft Size N/A 2 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BRHKPS | Shaft Size N/A 2 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BRHRSS | Shaft Size N/A 2 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BXH | Shaft Size N/A 2 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BXHATL | Shaft Size N/A 2 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BXHFS | Shaft Size N/A 2 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BXHHTPS | Shaft Size N/A 2 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BXHKPS | Shaft Size N/A 2 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE207BXHRSS | Shaft Size N/A 2 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRH | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BRHRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXH | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE208BXHRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE208BRH | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE208BRHATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |