Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSM420BXHATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM420BXHFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM420BXHHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM420BXHKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM420BXHRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRH | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHFS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXH | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHFS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BRH | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BRHATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BRHFS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BRHHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BRHKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BRHRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BXH | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE1700BXHATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
Add To Cart
Request Quote |