Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Bearing Housing for Split Cylindricals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE208BRHFS 2 1/2 in Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
MSE208BRHHTPS 2 1/2 in High Temperature Packing Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
MSE208BRHKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
MSE208BRHRSS 2 1/2 in Viton Single Lip Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
MSE208BXH 2 1/2 in Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
MSE208BXHATL 2 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
MSE208BXHFS 2 1/2 in Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
MSE208BXHHTPS 2 1/2 in High Temperature Packing Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
MSE208BXHKPS 2 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
MSE208BXHRSS 2 1/2 in Viton Single Lip Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
LSM65BRH 65 mm Felt Type Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BRHATL 65 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BRHFS 65 mm Felt Type Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BRHHTPS 65 mm High Temperature Packing Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BRHKPS 65 mm Kevlar Packing Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BRHRSS 65 mm Viton Single Lip Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm
LSM65BXH 65 mm Felt Type Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BXHATL 65 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BXHFS 65 mm Felt Type Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BXHHTPS 65 mm High Temperature Packing Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BXHKPS 65 mm Kevlar Packing Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
LSM65BXHRSS 65 mm Viton Single Lip Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm
MSM65BRH 65 mm Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
MSM65BRHATL 65 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
MSM65BRHFS 65 mm Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<