Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSM500BRHHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BRHKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BRHRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BXH | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BXHATL | Shaft Size N/A 500 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BXHFS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BXHHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BXHKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM500BXHRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BRH | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BRHATL | Shaft Size N/A 500 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BRHFS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BRHHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BRHKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BRHRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BXH | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BXHATL | Shaft Size N/A 500 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BXHFS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BXHHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BXHKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM500BXHRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM500BRH | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM500BRHATL | Shaft Size N/A 500 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM500BRHFS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM500BRHHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |