Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE2100BXHFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2100BXHHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2100BXHKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2100BXHRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BRH | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BRHATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BRHFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BRHHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BRHKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BRHRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BXH | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BXHATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BXHFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BXHHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BXHKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2100BXHRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BRH | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BRHATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BRHFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BRHHTPS | Shaft Size N/A 22 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BRHKPS | Shaft Size N/A 22 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BRHRSS | Shaft Size N/A 22 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BXH | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BXHATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2200BXHFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |