Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE2300BRH | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BRHATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BRHFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BRHHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BRHKPS | Shaft Size N/A 23.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BRHRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BXH | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BXHATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BXHFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BXHHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BXHKPS | Shaft Size N/A 23.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2300BXHRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRH | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXH | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BRH | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |