Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSM600BRHATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BRHFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BRHHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BRHKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BRHRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BXH | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BXHATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BXHFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BXHHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BXHKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM600BXHRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BRH | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BRHATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BRHFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BRHHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BRHKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BRHRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BXH | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BXHATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BXHFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BXHHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BXHKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM600BXHRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2400BRH | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2400BRHATL | Shaft Size N/A 24.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |