Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Bearing Housing for Split Cylindricals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 426 - 450 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE212BRHRSS 2 3/4 in Viton Single Lip Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm
MSE212BXH 2 3/4 in Felt Type Split Cylindrical Expansion Type 58001 lbf
258000
N
67443 lbf
300000
N
N/A 3080 rpm
MSE212BXHATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 58001 lbf
258000
N
67443 lbf
300000
N
N/A 3080 rpm
MSE212BXHFS 2 3/4 in Felt Type Split Cylindrical Expansion Type 58001 lbf
258000
N
67443 lbf
300000
N
N/A 3080 rpm
MSE212BXHHTPS 2 3/4 in High Temperature Packing Split Cylindrical Expansion Type 58001 lbf
258000
N
67443 lbf
300000
N
N/A 3080 rpm
MSE212BXHKPS 2 3/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 58001 lbf
258000
N
67443 lbf
300000
N
N/A 3080 rpm
MSE212BXHRSS 2 3/4 in Viton Single Lip Split Cylindrical Expansion Type 58001 lbf
258000
N
67443 lbf
300000
N
N/A 3080 rpm
LSM70BRH 70 mm Felt Type Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHATL 70 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHFS 70 mm Felt Type Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHHTPS 70 mm High Temperature Packing Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHKPS 70 mm Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BRHRSS 70 mm Viton Single Lip Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BXH 70 mm Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BXHATL 70 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BXHFS 70 mm Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BXHHTPS 70 mm High Temperature Packing Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BXHKPS 70 mm Kevlar Packing Seal Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BXHRSS 70 mm Viton Single Lip Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
MSM70BRH 70 mm Felt Type Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm
MSM70BRHATL 70 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm
MSM70BRHFS 70 mm Felt Type Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm
MSM70BRHHTPS 70 mm High Temperature Packing Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm
MSM70BRHKPS 70 mm Kevlar Packing Seal Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm
MSM70BRHRSS 70 mm Viton Single Lip Split Cylindrical Retained Type 58001 lbf
258000
N
67443 lbf
300000
N
2383 lbf
10600
N
3080 rpm
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  
<