Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Bearing Housing for Split Cylindricals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 26 - 50 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM35BRHATL 35 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHFS 35 mm Felt Type Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHHTPS 35 mm High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHKPS 35 mm Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BRHRSS 35 mm Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM35BXH 35 mm Felt Type Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BXHATL 35 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BXHFS 35 mm Felt Type Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BXHHTPS 35 mm High Temperature Packing Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BXHKPS 35 mm Kevlar Packing Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM35BXHRSS 35 mm Viton Single Lip Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BRH 1 7/16 in Felt Type Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHATL 1 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHFS 1 7/16 in Felt Type Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHHTPS 1 7/16 in High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHKPS 1 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BRHRSS 1 7/16 in Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE107BXH 1 7/16 in Felt Type Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BXHATL 1 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BXHFS 1 7/16 in Felt Type Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BXHHTPS 1 7/16 in High Temperature Packing Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BXHKPS 1 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE107BXHRSS 1 7/16 in Viton Single Lip Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE108BRH 1 1/2 in Felt Type Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE108BRHATL 1 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
  Results 26 - 50 of 1000  1 2 3 4 5 »  
<