Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Bearing Housing for Split Cylindricals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 551 - 575 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM80BXHKPS 80 mm Kevlar Packing Seal Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSM80BXHRSS 80 mm Viton Single Lip Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
LSE303BRH 3 3/16 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSE303BRHATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSE303BRHFS 3 3/16 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSE303BRHHTPS 3 3/16 in High Temperature Packing Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSE303BRHKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSE303BRHRSS 3 3/16 in Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSE303BXH 3 3/16 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSE303BXHATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSE303BXHFS 3 3/16 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSE303BXHHTPS 3 3/16 in High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSE303BXHKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSE303BXHRSS 3 3/16 in Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
MSE303BRH 3 3/16 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE303BRHATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE303BRHFS 3 3/16 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE303BRHHTPS 3 3/16 in High Temperature Packing Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE303BRHKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE303BRHRSS 3 3/16 in Viton Single Lip Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE303BXH 3 3/16 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE303BXHATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE303BXHFS 3 3/16 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE303BXHHTPS 3 3/16 in High Temperature Packing Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE303BXHKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
  Results 551 - 575 of 1000 « 21 22 23 24 25 »  
<