Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 576 - 600 of 1000
Unit of Measure:
Imperial
Metric
Both
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE303BXHRSS
3 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
LSE304BRH
3 1/4
in
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE304BRHATL
3 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE304BRHFS
3 1/4
in
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE304BRHHTPS
3 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE304BRHKPS
3 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE304BRHRSS
3 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE304BXH
3 1/4
in
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE304BXHATL
3 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE304BXHFS
3 1/4
in
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE304BXHHTPS
3 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE304BXHKPS
3 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE304BXHRSS
3 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
MSE304BRH
3 1/4
in
Felt Type
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BRHATL
3 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BRHFS
3 1/4
in
Felt Type
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BRHHTPS
3 1/4
in
High Temperature Packing
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BRHKPS
3 1/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BRHRSS
3 1/4
in
Viton Single Lip
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE304BXH
3 1/4
in
Felt Type
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BXHATL
3 1/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BXHFS
3 1/4
in
Felt Type
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BXHHTPS
3 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BXHKPS
3 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE304BXHRSS
3 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
Results 576 - 600 of 1000
«
21
22
23
24
25
»
<