Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 651 - 675 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE308BRHFS
3 1/2
in
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BRHHTPS
3 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BRHKPS
3 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BRHRSS
3 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSE308BXH
3 1/2
in
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BXHATL
3 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BXHFS
3 1/2
in
Felt Type
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BXHHTPS
3 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BXHKPS
3 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
LSE308BXHRSS
3 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
42039
lbf
187000
N
51931
lbf
231000
N
N/A
2790
rpm
MSE308BRH
3 1/2
in
Felt Type
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE308BRHATL
3 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE308BRHFS
3 1/2
in
Felt Type
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE308BRHHTPS
3 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE308BRHKPS
3 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE308BRHRSS
3 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE308BXH
3 1/2
in
Felt Type
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE308BXHATL
3 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE308BXHFS
3 1/2
in
Felt Type
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE308BXHHTPS
3 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE308BXHKPS
3 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
MSE308BXHRSS
3 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
66768
lbf
297000
N
79358
lbf
353000
N
N/A
2520
rpm
LSM90BRH
90
mm
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BRHATL
90
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
LSM90BRHFS
90
mm
Felt Type
Split Cylindrical Retained Type
42039
lbf
187000
N
51931
lbf
231000
N
2787.59
lbf
12400
N
2790
rpm
Results 651 - 675 of 1000
«
26
27
28
29
30
»
<