Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 701 - 725 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
HSE311BRHKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE311BRHRSS
3 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE311BXH
3 11/16
in
Felt Type
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE311BXHATL
3 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE311BXHFS
3 11/16
in
Felt Type
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE311BXHHTPS
3 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE311BXHKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE311BXHRSS
3 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
LSE311BRH
3 11/16
in
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BRHATL
3 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BRHFS
3 11/16
in
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BRHHTPS
3 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BRHKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BRHRSS
3 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSE311BXH
3 11/16
in
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BXHATL
3 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BXHFS
3 11/16
in
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BXHHTPS
3 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BXHKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE311BXHRSS
3 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
MSE311BRH
3 11/16
in
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHATL
3 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHFS
3 11/16
in
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHHTPS
3 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
Results 701 - 725 of 1000
«
26
27
28
29
30
»
<