Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE108BRHFS
1 1/2
in
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHHTPS
1 1/2
in
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHKPS
1 1/2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BRHRSS
1 1/2
in
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSE108BXH
1 1/2
in
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BXHATL
1 1/2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BXHFS
1 1/2
in
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BXHHTPS
1 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BXHKPS
1 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE108BXHRSS
1 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BRH
40
mm
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHATL
40
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHFS
40
mm
Felt Type
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHHTPS
40
mm
High Temperature Packing
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHKPS
40
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BRHRSS
40
mm
Viton Single Lip
Split Cylindrical Retained Type
14613
lbf
65000
N
15287
lbf
68000
N
719.38
lbf
3200
N
5400
rpm
LSM40BXH
40
mm
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BXHATL
40
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BXHFS
40
mm
Felt Type
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BXHHTPS
40
mm
High Temperature Packing
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BXHKPS
40
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSM40BXHRSS
40
mm
Viton Single Lip
Split Cylindrical Expansion Type
14613
lbf
65000
N
15287
lbf
68000
N
N/A
5400
rpm
LSE111BRH
1 11/16
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHATL
1 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHFS
1 11/16
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
Results 51 - 75 of 1000
1
2
3
4
5
»
<