Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 751 - 775 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE312BXH
3 3/4
in
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE312BXHATL
3 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE312BXHFS
3 3/4
in
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE312BXHHTPS
3 3/4
in
High Temperature Packing
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE312BXHKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE312BXHRSS
3 3/4
in
Viton Single Lip
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
MSE312BRH
3 3/4
in
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHATL
3 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHFS
3 3/4
in
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHHTPS
3 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHRSS
3 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BXH
3 3/4
in
Felt Type
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BXHATL
3 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BXHFS
3 3/4
in
Felt Type
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BXHHTPS
3 3/4
in
High Temperature Packing
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BXHKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE312BXHRSS
3 3/4
in
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
HSM100BRH
100
mm
Felt Type
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM100BRHATL
100
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM100BRHFS
100
mm
Felt Type
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM100BRHHTPS
100
mm
High Temperature Packing
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM100BRHKPS
100
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM100BRHRSS
100
mm
Viton Single Lip
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM100BXH
100
mm
Felt Type
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
Results 751 - 775 of 1000
«
31
32
33
34
35
»
<