Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE312BXH | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BXHATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BXHFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BXHHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BXHKPS | Shaft Size N/A 3 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BXHRSS | Shaft Size N/A 3 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BRH | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BRHATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BRHFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BRHHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BRHKPS | Shaft Size N/A 3 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BRHRSS | Shaft Size N/A 3 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BXH | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BXHATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BXHFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BXHHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BXHKPS | Shaft Size N/A 3 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE312BXHRSS | Shaft Size N/A 3 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM100BRH | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM100BRHATL | Shaft Size N/A 100 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM100BRHFS | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM100BRHHTPS | Shaft Size N/A 100 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM100BRHKPS | Shaft Size N/A 100 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM100BRHRSS | Shaft Size N/A 100 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM100BXH | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |