Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Bearing Housing for Split Cylindricals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 801 - 825 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM100BXHFS 100 mm Felt Type Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
MSM100BXHHTPS 100 mm High Temperature Packing Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
MSM100BXHKPS 100 mm Kevlar Packing Seal Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
MSM100BXHRSS 100 mm Viton Single Lip Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
HSE315BRH 3 15/16 in Felt Type Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm
HSE315BRHATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm
HSE315BRHFS 3 15/16 in Felt Type Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm
HSE315BRHHTPS 3 15/16 in High Temperature Packing Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm
HSE315BRHKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm
HSE315BRHRSS 3 15/16 in Viton Single Lip Split Cylindrical Retained Type 146800 lbf
653000
N
176025 lbf
783000
N
7014 lbf
31200
N
1820 rpm
HSE315BXH 3 15/16 in Felt Type Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
HSE315BXHATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
HSE315BXHFS 3 15/16 in Felt Type Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
HSE315BXHHTPS 3 15/16 in High Temperature Packing Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
HSE315BXHKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
HSE315BXHRSS 3 15/16 in Viton Single Lip Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
LSE315BRH 3 15/16 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE315BRHATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE315BRHFS 3 15/16 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE315BRHHTPS 3 15/16 in High Temperature Packing Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE315BRHKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE315BRHRSS 3 15/16 in Viton Single Lip Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE315BXH 3 15/16 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE315BXHATL 3 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE315BXHFS 3 15/16 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  
<