Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 826 - 850 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE315BXHHTPS
3 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE315BXHKPS
3 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSE315BXHRSS
3 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
MSE315BRH
3 15/16
in
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHATL
3 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHFS
3 15/16
in
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHHTPS
3 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHKPS
3 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHRSS
3 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BXH
3 15/16
in
Felt Type
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE315BXHATL
3 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE315BXHFS
3 15/16
in
Felt Type
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE315BXHHTPS
3 15/16
in
High Temperature Packing
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE315BXHKPS
3 15/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSE315BXHRSS
3 15/16
in
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
HSE400BRH
4
in
Felt Type
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE400BRHATL
4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE400BRHFS
4
in
Felt Type
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE400BRHHTPS
4
in
High Temperature Packing
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE400BRHKPS
4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE400BRHRSS
4
in
Viton Single Lip
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSE400BXH
4
in
Felt Type
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE400BXHATL
4
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE400BXHFS
4
in
Felt Type
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSE400BXHHTPS
4
in
High Temperature Packing
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
Results 826 - 850 of 1000
«
31
32
33
34
35
»
<