Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Bearing Housing for Split Cylindricals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 851 - 875 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE400BXHKPS 4 in Kevlar Packing Seal Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
HSE400BXHRSS 4 in Viton Single Lip Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm
LSE400BRH 4 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE400BRHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE400BRHFS 4 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE400BRHHTPS 4 in High Temperature Packing Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE400BRHKPS 4 in Kevlar Packing Seal Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE400BRHRSS 4 in Viton Single Lip Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE400BXH 4 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE400BXHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE400BXHFS 4 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE400BXHHTPS 4 in High Temperature Packing Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE400BXHKPS 4 in Kevlar Packing Seal Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE400BXHRSS 4 in Viton Single Lip Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
MSE400BRH 4 in Felt Type Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm
MSE400BRHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm
MSE400BRHFS 4 in Felt Type Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm
MSE400BRHHTPS 4 in High Temperature Packing Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm
MSE400BRHKPS 4 in Kevlar Packing Seal Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm
MSE400BRHRSS 4 in Viton Single Lip Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm
MSE400BXH 4 in Felt Type Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
MSE400BXHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
MSE400BXHFS 4 in Felt Type Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
MSE400BXHHTPS 4 in High Temperature Packing Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
MSE400BXHKPS 4 in Kevlar Packing Seal Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  
<