Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 876 - 900 of 1000
Unit of Measure:
Imperial
Metric
Both
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE400BXHRSS
4
in
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
HSM105BRH
105
mm
Felt Type
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM105BRHATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM105BRHFS
105
mm
Felt Type
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM105BRHHTPS
105
mm
High Temperature Packing
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM105BRHKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM105BRHRSS
105
mm
Viton Single Lip
Split Cylindrical Retained Type
146800
lbf
653000
N
176025
lbf
783000
N
7014
lbf
31200
N
1820
rpm
HSM105BXH
105
mm
Felt Type
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSM105BXHATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSM105BXHFS
105
mm
Felt Type
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSM105BXHHTPS
105
mm
High Temperature Packing
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSM105BXHKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
HSM105BXHRSS
105
mm
Viton Single Lip
Split Cylindrical Expansion Type
146800
lbf
653000
N
176025
lbf
783000
N
N/A
1820
rpm
LSM105BRH
105
mm
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHFS
105
mm
Felt Type
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHHTPS
105
mm
High Temperature Packing
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BRHRSS
105
mm
Viton Single Lip
Split Cylindrical Retained Type
64745
lbf
288000
N
82280
lbf
366000
N
3596.90
lbf
16000
N
2340
rpm
LSM105BXH
105
mm
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSM105BXHATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSM105BXHFS
105
mm
Felt Type
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSM105BXHHTPS
105
mm
High Temperature Packing
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSM105BXHKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
LSM105BXHRSS
105
mm
Viton Single Lip
Split Cylindrical Expansion Type
64745
lbf
288000
N
82280
lbf
366000
N
N/A
2340
rpm
Results 876 - 900 of 1000
«
36
37
38
39
40
<