Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 901 - 925 of 1000
Unit of Measure:
Imperial
Metric
Both
«
36
37
38
39
40
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM105BRH
105
mm
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHFS
105
mm
Felt Type
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHHTPS
105
mm
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BRHRSS
105
mm
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM105BXH
105
mm
Felt Type
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BXHATL
105
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BXHFS
105
mm
Felt Type
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BXHHTPS
105
mm
High Temperature Packing
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BXHKPS
105
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
MSM105BXHRSS
105
mm
Viton Single Lip
Split Cylindrical Expansion Type
87226
lbf
388000
N
110381
lbf
491000
N
N/A
2130
rpm
HSE403BRH
4 3/16
in
Felt Type
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BRHATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BRHFS
4 3/16
in
Felt Type
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BRHHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BRHKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BRHRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Retained Type
147475
lbf
656000
N
180072
lbf
801000
N
8790
lbf
39100
N
1640
rpm
HSE403BXH
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BXHATL
4 3/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BXHFS
4 3/16
in
Felt Type
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BXHHTPS
4 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BXHKPS
4 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
HSE403BXHRSS
4 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
147475
lbf
656000
N
180072
lbf
801000
N
N/A
1640
rpm
LSE403BRH
4 3/16
in
Felt Type
Split Cylindrical Retained Type
71040
lbf
316000
N
95993
lbf
427000
N
4181.39
lbf
18600
N
1970
rpm
Results 901 - 925 of 1000
«
36
37
38
39
40
<