Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 1000
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSE111BRHHTPS
1 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHKPS
1 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BRHRSS
1 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE111BXH
1 11/16
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE111BXHATL
1 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE111BXHFS
1 11/16
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE111BXHHTPS
1 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE111BXHKPS
1 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE111BXHRSS
1 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
MSE111BRH
1 11/16
in
Felt Type
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHATL
1 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHFS
1 11/16
in
Felt Type
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHHTPS
1 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHKPS
1 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BRHRSS
1 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSE111BXH
1 11/16
in
Felt Type
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSE111BXHATL
1 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSE111BXHFS
1 11/16
in
Felt Type
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSE111BXHHTPS
1 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSE111BXHKPS
1 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSE111BXHRSS
1 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
LSE112BRH
1 3/4
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHATL
1 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHFS
1 3/4
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE112BRHHTPS
1 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
Results 76 - 100 of 1000
1
2
3
4
5
»
<