Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSE407BXH | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE407BXHATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE407BXHFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE407BXHHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE407BXHKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE407BXHRSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BRH | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BRHATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BRHFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BRHHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BRHKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BRHRSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BXH | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BXHATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BXHFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BXHHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BXHKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE407BXHRSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE407BRH | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE407BRHATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE407BRHFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE407BRHHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE407BRHKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE407BRHRSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE407BXH | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |