Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSM130BXHATL | Shaft Size N/A 130 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM130BXHFS | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM130BXHHTPS | Shaft Size N/A 130 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM130BXHKPS | Shaft Size N/A 130 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM130BXHRSS | Shaft Size N/A 130 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BRH | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BRHATL | Shaft Size N/A 130 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BRHFS | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BRHHTPS | Shaft Size N/A 130 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BRHKPS | Shaft Size N/A 130 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BRHRSS | Shaft Size N/A 130 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BXH | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BXHATL | Shaft Size N/A 130 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BXHFS | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BXHHTPS | Shaft Size N/A 130 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BXHKPS | Shaft Size N/A 130 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM130BXHRSS | Shaft Size N/A 130 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BRH | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BRHATL | Shaft Size N/A 130 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BRHFS | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BRHHTPS | Shaft Size N/A 130 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BRHKPS | Shaft Size N/A 130 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BRHRSS | Shaft Size N/A 130 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BXH | Shaft Size N/A 130 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM130BXHATL | Shaft Size N/A 130 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |