Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Bearing Housing for Split Cylindricals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 126 - 150 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM45BRHRSS 45 mm Viton Single Lip Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSM45BXH 45 mm Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSM45BXHATL 45 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSM45BXHFS 45 mm Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSM45BXHHTPS 45 mm High Temperature Packing Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSM45BXHKPS 45 mm Kevlar Packing Seal Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSM45BXHRSS 45 mm Viton Single Lip Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
MSM45BRH 45 mm Felt Type Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM45BRHATL 45 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM45BRHFS 45 mm Felt Type Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM45BRHHTPS 45 mm High Temperature Packing Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM45BRHKPS 45 mm Kevlar Packing Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM45BRHRSS 45 mm Viton Single Lip Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM45BXH 45 mm Felt Type Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM45BXHATL 45 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM45BXHFS 45 mm Felt Type Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM45BXHHTPS 45 mm High Temperature Packing Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM45BXHKPS 45 mm Kevlar Packing Seal Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM45BXHRSS 45 mm Viton Single Lip Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
LSE115BRH 1 15/16 in Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE115BRHATL 1 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE115BRHFS 1 15/16 in Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE115BRHHTPS 1 15/16 in High Temperature Packing Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE115BRHKPS 1 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE115BRHRSS 1 15/16 in Viton Single Lip Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  
<