Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE514BXHRSS | Shaft Size N/A 5 7/8 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BRH | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BRHATL | Shaft Size N/A 150 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BRHFS | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BRHHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BRHKPS | Shaft Size N/A 150 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BRHRSS | Shaft Size N/A 150 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BXH | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BXHATL | Shaft Size N/A 150 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BXHFS | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BXHHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BXHKPS | Shaft Size N/A 150 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM150BXHRSS | Shaft Size N/A 150 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BRH | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BRHATL | Shaft Size N/A 150 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BRHFS | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BRHHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BRHKPS | Shaft Size N/A 150 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BRHRSS | Shaft Size N/A 150 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BXH | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BXHATL | Shaft Size N/A 150 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BXHFS | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BXHHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BXHKPS | Shaft Size N/A 150 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BXHRSS | Shaft Size N/A 150 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |