Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE515BRHATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXH | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BRH | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BRHATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BRHFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BRHHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BRHKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BRHRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BXH | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BXHATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BXHFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BXHHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BXHKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE515BXHRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE600BRH | Shaft Size N/A 6 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE600BRHATL | Shaft Size N/A 6 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |