Bearing Housing for Split Cylindricals
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 176 - 200 of 1000
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
LSM50BXHATL
50
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSM50BXHFS
50
mm
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSM50BXHHTPS
50
mm
High Temperature Packing
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSM50BXHKPS
50
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSM50BXHRSS
50
mm
Viton Single Lip
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
MSM50BRH
50
mm
Felt Type
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHATL
50
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHFS
50
mm
Felt Type
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHHTPS
50
mm
High Temperature Packing
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHKPS
50
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BRHRSS
50
mm
Viton Single Lip
Split Cylindrical Retained Type
27202
lbf
121000
N
28551
lbf
127000
N
1394
lbf
6200
N
4350
rpm
MSM50BXH
50
mm
Felt Type
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSM50BXHATL
50
mm
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSM50BXHFS
50
mm
Felt Type
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSM50BXHHTPS
50
mm
High Temperature Packing
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSM50BXHKPS
50
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
MSM50BXHRSS
50
mm
Viton Single Lip
Split Cylindrical Expansion Type
27202
lbf
121000
N
28551
lbf
127000
N
N/A
4350
rpm
LSE200BRH
2
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BRHATL
2
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BRHFS
2
in
Felt Type
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BRHHTPS
2
in
High Temperature Packing
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BRHKPS
2
in
Kevlar Packing Seal
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BRHRSS
2
in
Viton Single Lip
Split Cylindrical Retained Type
18659
lbf
83000
N
19558
lbf
87000
N
809.30
lbf
3600
N
4630
rpm
LSE200BXH
2
in
Felt Type
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
LSE200BXHATL
2
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
N/A
4630
rpm
Results 176 - 200 of 1000
«
6
7
8
9
10
»
<