Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSM170ABRHKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170ABRHRSS | Shaft Size N/A 170 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170ABXH | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170ABXHATL | Shaft Size N/A 170 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170ABXHFS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170ABXHHTPS | Shaft Size N/A 170 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170ABXHKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170ABXHRSS | Shaft Size N/A 170 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BRH | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BRHATL | Shaft Size N/A 170 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BRHFS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BRHHTPS | Shaft Size N/A 170 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BRHKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BRHRSS | Shaft Size N/A 170 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BXH | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BXHATL | Shaft Size N/A 170 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BXHFS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BXHHTPS | Shaft Size N/A 170 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BXHKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM170BXHRSS | Shaft Size N/A 170 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM170BRH | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM170BRHATL | Shaft Size N/A 170 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM170BRHFS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM170BRHHTPS | Shaft Size N/A 170 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM170BRHKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |