Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE700BXHRSS | Shaft Size N/A 7 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BXHATLE0302 | Shaft Size N/A 7 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Marine Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BRH | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BRHATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BRHFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BRHHTPS | Shaft Size N/A 180 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BRHKPS | Shaft Size N/A 180 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BRHRSS | Shaft Size N/A 180 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BXH | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BXHATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BXHFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BXHHTPS | Shaft Size N/A 180 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BXHKPS | Shaft Size N/A 180 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM180BXHRSS | Shaft Size N/A 180 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BRH | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BRHATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BRHFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BRHHTPS | Shaft Size N/A 180 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BRHKPS | Shaft Size N/A 180 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BRHRSS | Shaft Size N/A 180 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BXH | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BXHATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BXHFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BXHHTPS | Shaft Size N/A 180 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM180BXHKPS | Shaft Size N/A 180 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |