- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- Needle Bearing Type Universal JointsNeedle Bearing Type Universal Joints
- Needle Bearing Type - Solid BoresNeedle Bearing Type - Solid Bores
- View Items
Needle Bearing Type - Solid Bores
DOWNLOADS
Needle Bearing (NB) Type
- Designed with high quality, pre-lubricated, and sealed needle bearings
- Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
- Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Item Number |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|
| NB6-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.000 in | N/A 3.380 in | N/A 0.750 in19.00 mm | N/A 1150.00 in-lb | N/A 1.680 in |
N/A
|
| NB8-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.250 in | N/A 3.75 in | N/A 1.000 in25.00 mm | N/A 2500.00 in-lb | N/A 1.880 in |
N/A
|
| NB10-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.500 in | N/A 4.25 in | N/A 1.12 in28.00 mm | N/A 4400.00 in-lb | N/A 2.12 in |
N/A
|
| NB12-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 2.000 in | N/A 5.440 in | N/A 1.5 in38 mm | N/A 10500.00 in-lb | N/A 2.72 in |
N/A
|